IESNA:LM-63-2002
[TEST]P1434264
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-827-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 80CRI 2700K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (182) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33690.9
TILT=NONE
182 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5130.8 5342.7 5494.1 5486.5 5365.4 5198.9 4797.9 4457.3 4487.6 4722.2 5153.5 5683.3 6341.6 7121.1 8286.5 9436.8 10360.0 11366.5 
12501.7 13440.0 13493.0 13160.0 12267.1 10677.9 7983.8 5880.0 5539.5 4313.5 2936.2 2270.3 1778.4 1271.4 1006.5 794.6 567.6 348.1 
166.5 0.0 
5130.8 5350.3 5501.6 5494.1 5373.0 5206.5 4797.9 4464.9 4487.6 4722.2 5146.0 5668.1 6296.2 7174.1 8445.4 9398.9 10473.5 11381.7 
12494.1 13477.9 13553.6 13220.6 12365.4 10799.0 8082.2 5978.4 5637.9 4487.6 3064.9 2330.8 1801.1 1301.6 1021.6 824.9 620.5 393.5 
181.6 0.0 
5130.8 5327.6 5486.5 5509.2 5410.8 5297.3 4934.1 4578.4 4525.4 4752.4 5115.7 5622.7 6250.8 7022.7 8400.0 9436.8 10473.5 11351.4 
12365.4 13485.4 13841.1 13591.4 12917.9 11563.3 9277.9 6780.6 6364.3 5244.3 4026.0 2890.8 2179.5 1642.2 1225.9 961.1 741.6 438.9 
211.9 0.0 
5130.8 5320.0 5486.5 5569.7 5501.6 5441.1 5206.5 4820.6 4631.4 4744.9 5070.3 5547.0 6152.5 6886.5 7711.4 8861.7 10004.4 10942.7 
12024.9 13122.2 13947.1 14030.3 13530.9 12539.5 10594.6 7726.5 7249.8 5917.9 4805.4 3806.5 2974.1 2217.3 1634.6 1173.0 893.0 
552.4 234.6 0.0 
5130.8 5335.2 5501.6 5645.4 5690.8 5690.8 5607.6 5342.7 5055.2 5002.2 5221.6 5653.0 6266.0 7007.6 7824.9 8680.0 9769.8 10851.9 
11888.7 12895.2 13901.7 14560.0 14476.8 13833.6 12539.5 9853.0 9217.3 6909.2 5221.6 4222.7 3397.8 2709.2 2194.6 1695.1 1256.2 
893.0 325.4 0.0 
5130.8 5304.9 5478.9 5675.7 5827.0 5925.4 5993.5 5955.7 5804.3 5706.0 5811.9 6129.7 6651.9 7363.3 8218.4 9156.8 10087.6 10935.2 
11813.0 12569.8 13379.5 14310.3 14832.5 14711.4 13954.6 12562.2 12093.0 9626.0 6129.7 3897.3 2996.8 2361.1 1801.1 1407.6 1006.5 
650.8 295.1 0.0 
5130.8 5297.3 5471.4 5698.4 5970.8 6220.6 6432.5 6659.5 6788.1 6871.4 7060.6 7386.0 7870.3 8589.2 9429.2 10329.8 11147.1 11866.0 
12312.5 12698.4 13054.1 13614.1 14605.5 16043.3 16898.4 17064.9 17011.9 16330.9 13394.6 8733.0 4866.0 3110.3 2368.7 1763.2 
1157.8 613.0 242.2 0.0 
5130.8 5267.0 5441.1 5675.7 5970.8 6341.6 6757.9 7219.5 7711.4 8203.3 8581.6 8982.7 9550.3 10223.8 11094.1 11926.5 12690.9 
13175.2 13644.4 13879.0 14128.7 14560.0 15339.5 16588.2 18729.8 20583.9 20644.4 19569.8 16747.1 13485.4 9807.6 5713.5 3117.8 
2058.4 1453.0 938.4 355.7 0.0 
5130.8 5251.9 5426.0 5668.1 5986.0 6334.1 6765.4 7242.2 7787.1 8339.5 8846.5 9270.3 9822.7 10519.0 11359.0 12183.8 12940.6 
13379.5 13848.7 14113.6 14363.3 14802.2 15566.5 16777.4 18835.7 20599.0 20591.4 19645.5 16868.2 13485.4 9444.4 5494.1 3087.6 
1997.8 1453.0 961.1 363.2 0.0 
5130.8 5221.6 5395.7 5622.7 5948.1 6311.4 6788.1 7370.8 8089.8 8967.6 9936.2 10995.7 12199.0 13455.2 14597.9 15528.7 16043.3 
16308.2 16429.2 16293.0 16323.3 16618.4 16853.0 17019.5 16119.0 14491.9 14159.0 13175.2 12153.6 9489.8 5630.3 3238.9 2277.8 
1566.5 1180.5 885.4 393.5 0.0 
5130.8 5183.8 5320.0 5547.0 5811.9 6152.5 6598.9 7098.4 7749.2 8528.7 9429.2 10382.7 11533.0 12728.7 13954.6 15036.8 15816.3 
16346.0 16633.6 16694.1 16913.6 17413.0 17995.7 18003.3 16981.7 15574.1 15263.8 13704.9 10935.2 7749.2 5168.7 3450.8 2217.3 
1422.7 938.4 605.4 249.7 0.0 
5130.8 5176.2 5274.6 5486.5 5728.7 6046.5 6417.3 6863.8 7416.2 8067.1 8899.5 9747.1 10723.3 11669.2 12690.9 13568.7 14181.7 
14476.8 14635.7 14605.5 14688.7 15059.5 15551.4 15642.2 15014.1 13947.1 13735.2 12471.4 10170.8 7688.7 5448.7 3647.6 2293.0 
1400.0 832.4 560.0 204.3 0.0 
5130.8 5161.1 5236.8 5395.7 5592.5 5827.0 6122.2 6470.3 6863.8 7333.0 7877.9 8506.0 9141.7 9747.1 10375.2 10912.5 11222.7 
11207.6 11109.2 10867.1 10677.9 10836.8 11177.3 11411.9 11237.9 10783.8 10662.7 9936.2 8294.1 6243.3 4253.0 2739.5 1952.4 
1392.4 1006.5 681.1 272.4 0.0 
5130.8 5085.4 5070.3 5093.0 5123.3 5108.1 5062.7 5009.7 4918.9 4843.3 4813.0 4828.1 4888.7 4994.6 5183.8 5335.2 5426.0 5373.0 5168.7 
4888.7 4570.8 4298.4 4041.1 3791.4 3466.0 3140.6 3064.9 2800.0 2512.4 2262.7 2043.2 1823.8 1604.3 1347.0 1142.7 908.1 416.2 0.0 
5130.8 5009.7 4873.5 4676.8 4442.2 4184.9 3973.0 3836.8 3776.2 3776.2 3836.8 3912.4 4010.8 4154.6 4260.6 4381.6 4427.0 4411.9 4283.3 
3965.4 3602.2 3261.6 2958.9 2663.8 2398.9 2171.9 2149.2 2028.1 1884.3 1748.1 1611.9 1468.1 1301.6 1104.9 915.7 703.8 287.6 0.0 
5130.8 4926.5 4616.2 4200.0 3836.8 3662.7 3640.0 3708.1 3761.1 3783.8 3791.4 3783.8 3798.9 3783.8 3768.7 3753.5 3700.6 3602.2 3443.3 
3231.4 2943.8 2671.4 2406.5 2187.0 2013.0 1876.8 1846.5 1748.1 1642.2 1528.7 1392.4 1241.1 1074.6 862.7 628.1 401.1 174.1 0.0 
5130.8 4850.8 4374.1 3821.6 3579.5 3617.3 3761.1 3851.9 3889.7 3889.7 3851.9 3798.9 3723.3 3640.0 3564.3 3473.5 3352.4 3201.1 3042.2 
2868.1 2663.8 2467.0 2293.0 2156.8 2028.1 1907.0 1884.3 1748.1 1664.9 1604.3 1581.6 1460.5 1301.6 1036.8 741.6 454.1 272.4 0.0 
5130.8 4775.2 4139.5 3602.2 3549.2 3730.8 3904.9 4003.3 4026.0 3988.1 3904.9 3798.9 3700.6 3594.6 3435.7 3269.2 3110.3 2974.1 2800.0 
2626.0 2467.0 2330.8 2224.9 2134.1 1967.6 1846.5 1831.4 1755.7 1702.7 1861.6 1929.7 1823.8 1657.3 1392.4 1006.5 696.2 522.2 0.0 
5130.8 4714.6 3973.0 3503.8 3609.7 3844.3 4033.5 4131.9 4147.0 4078.9 3957.9 3806.5 3655.1 3481.1 3307.0 3125.4 2928.7 2731.9 2542.7 
2361.1 2224.9 2126.5 2035.7 1876.8 1778.4 1657.3 1642.2 1566.5 1596.8 1816.2 1733.0 1581.6 1407.6 1188.1 893.0 749.2 544.9 0.0 
5130.8 4646.5 3867.0 3473.5 3640.0 3912.4 4116.8 4222.7 4222.7 4147.0 3995.7 3814.1 3617.3 3375.1 3193.5 3004.3 2754.6 2497.3 2308.1 
2171.9 2111.4 1982.7 1869.2 1740.5 1619.5 1498.4 1483.2 1430.3 1543.8 1619.5 1460.5 1271.4 1097.3 877.8 734.1 673.5 408.6 0.0 
5130.8 4661.6 3836.8 3481.1 3670.3 3957.9 4162.2 4253.0 4253.0 4169.7 4010.8 3821.6 3587.0 3284.3 3064.9 2875.7 2580.5 2338.4 2164.3 
2088.7 2005.4 1914.6 1801.1 1687.6 1566.5 1445.4 1430.3 1407.6 1528.7 1483.2 1301.6 1233.5 1112.4 877.8 711.4 590.3 317.8 0.0 
5130.8 4669.2 3776.2 3466.0 3677.8 3950.3 4139.5 4230.3 4222.7 4131.9 3995.7 3814.1 3556.8 3284.3 3064.9 2860.5 2573.0 2323.3 2134.1 
2088.7 1967.6 1891.9 1763.2 1657.3 1536.2 1430.3 1407.6 1392.4 1513.5 1453.0 1271.4 1188.1 1044.3 779.5 665.9 552.4 287.6 0.0 
